??
CAD模型选择
KW7-2000V50GS626PEr9126PEr91400
HELP_VARIABLE
Profile
KW7
Joint Type
Interconectante
Product Range
MX KingWall 7
Panel Width
1000.00 mm
LOD Level
Panel Length
mm
输入参数值: L
Panel Length
mm
cm
inch
ft
Orientation
Panel Thickness
mm
Core Type
PIR
R value (75 degF mean)
14.20 (F*ft2*h) / BTU
U value/ Thermal Transmittance
0.071 BTU/[hr*F*ft2]
Materials
Exterior Profile
KW7
Exterior Gauge
Exterior Texture
Liso
Exterior Coating
Exterior Color
Interior Profile
ShadowLine
Interior Gauge
Interior Texture
Liso
Interior Coating
Interior Color
预览
3D
2D
下载CAD模型
分类
CNS
Geometrical Properties:
LOG: 400
Object Properties:
Type Code: KW7-2000V50GS626PEr9126PEr91
附加信息
相关附件
近似的零部件
    没有相关可用设备