??
CAD model selection
Add for comparison
LKneoplus50100O13NY1YNY31
HELP_VARIABLE
Product Range
LK neo plus
Level of Detail (LOD)
Length
cm
Width
cm
Glazing Transparency
Type Of Glazing
Weathering Frame / System Frame
included
Function
Operation
Open / closed
Wind Deflector
Safety Devices
Insect Protection Mesh
EVA interior darkening and shading system
Upstands
Insulation
Ut-Value
1.2 W/(m2K)
Light Transmission
39 %
g-value
53 %
Sound Insulation
24 dB
Roof Thickness - for Revit file
mm
Enter value for RT
Roof Thickness - for Revit file
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG Destination:
LOG: 300
Object Properties:
Type Code: LKneoplus50100O13NY1YNY31
BIM enhanced:
Revit
(Metric) Roof Window Rectangular:
Height (Object): 500 mm
Width (Object): 1000 mm
Family category: Windows
Family work plane based: 1
Family always vertical: 0
Family allow cut with voids: 0