CAD model selection
Add for comparison
LKclassic100100O13NY1YNYY31
Product Range
LK classic
Level of Detail (LOD)
300
200
Length
100
50
60
62.5
70
80
90
120
125
150
180
200
cm
Width
100
150
200
250
300
cm
Glazing Transparency
opal
clear
Type Of Glazing
Function
Fixed
Natural ventilation
NSHE
NSHEV
Operation
none
Open / closed
Closed
Wind Deflector
Yes
No
Safety Devices
RSM - round bar fall-through protection mat
Fall-through Protection System EAD
HDS - fall through/hale protection and shading system
No Safety Device
Insect Protection Mesh
Yes
No
EVA interior darkening and shading system
No
Weathering frame
Yes
No
Upstands
AK PVC 50
AK PVC 15
AK PVC 30
AK AL/ST 30
AK AL/ST 40
AK AL/ST 50
AK AL/AL 30
AK AL/AL 40
AK AL/AL 50
AK ST-TG 50
AK ST 30
AK ST 40
AK ST 50
Insulation
i - insulation
ih - enhanced insulation
Ut-Value
3 W/(m2K)
Light Transmission
61 %
g-value
65 %
Sound Insulation
22 dB
Roof Thickness - for Revit file
mm
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Object Properties:
Type Code: LKclassic100100O13NY1YNYY31
Geometrical Properties:
LOG Destination:
LOG: 300
BIM enhanced:
Uniclass2015
30 59 98 - Window units:
Revit
(Metric) Roof Window Rectangular:
Height (Object): 1000 mm
Width (Object): 1000 mm
Family category: Windows
Family work plane based: 1
Family always vertical: 0
Family allow cut with voids: 0
OmniClass 2006
23-30 20 00 Windows:
OmniClass
23-17 13 00 - Windows: