??
CAD모델 선택
Thermaroof TR26 90
HELP_VARIABLE
Product Range
Kingspan Thermaroof® TR26
Level of geometry
Core Thickness (CT)
mm
Length
2400 mm
Width
1200 mm
Thermal Resistance
m^2K/W
Thermal conductivity
0.022 W/mK
Reaction to Fire
F
Dimensional stability under specified temperature and humidity condition - Max
DS(70,90)3
Dimensional stability under specified temperature and humidity condition - Min
DS(-20,-)1
Deformation under specified compressive load and temperature conditions
DLT(2)5
Compressive stress or compressive strength
CS(10\Y)150
BBA Certification
16/5332
EPD (Enviromental Product Declaration)
000324
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire, UK; Kingspan's Selby, North Yorkshire, UK; and Kingspan's Castleblayney, County Monaghan, Ireland manufacturing facilitys.
Embodied Carbon (A1-A3, production stage, as defined in BS EN 15804:2012)
8.88
Recycled content
0.84 %
Product Page
http://www.kingspaninsulation.co.uk/tr26
미리보기
3D
치수도
2D
CAD모델 다운로드
분류
CNS
Geometrical Properties:
LOG: 300
Object Properties:
Type Code: Thermaroof TR26 90
BIM 강화:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) generic model roof based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
CIBSE PDT
Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-36-90 - Floor covering work (unspecified):
추가 정보
관련장비
비슷한 제품
    사용 가능한 관련 장비가 없습니다.