??
Wybór modelu CAD
Thermaroof TR24 100
HELP_VARIABLE
Product Range
Kingspan Thermaroof® TR24
Level of geometry
Core Thickness (CT)
mm
Length
1200 mm
Width
600 mm
Thermal Resistance
m^2K/W
Thermal conductivity
W/mK
Reaction to Fire
F
Dimensional stability under specified temperature and humidity condition - Max
DS(70,90)3
Dimensional stability under specified temperature and humidity condition - Min
DS(-20,-)1
Compressive stress or compressive strength
CS(10\Y)150
EPD (Enviromental Product Declaration)
000323
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire, UK; Kingspan's Selby, North Yorkshire, UK; and Kingspan's Castleblayney, County Monaghan, Ireland manufacturing facilitys.
Product Page
http://www.kingspaninsulation.co.uk/tr24
Embodied Carbon (A1-A3, production stage, as defined in BS EN 15804:2012)
7.27
Recycled content
0.84 %
Previews
3D
Wymiar
2D
Pobierz modele CAD
Klasyfikacje
CNS
Geometrical Properties:
LOG: 300
Object Properties:
Type Code: Thermaroof TR24 100
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) generic model roof based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
CIBSE PDT
Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-36-90 - Floor covering work (unspecified):
Additional Information
Powiązane wyposażenie
Similar parts
    No related equipment available