??
Селекция на CAD модел
Kingspan TEK Building System - Roof 142
HELP_VARIABLE
Product
Core Thickness (CT)
mm
LOD Level
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Width
mm
Enter value for CW
Width
mm
cm
inch
ft
Bonded material type
OSB
Bonded material thickness
15
Bonded material position
Both
Bridge Thermal Resistance
Thermal Resistance
W/mK
Insulation core thermal conductivity λD
0.024 W/m K
OSB Face thermal conductivity λD
0.13 W/(m.K)
Solid timber thermal conductivity λD
0.13 W/(m.K)
Reaction to fire
D-s2,d0 - 15mm OSB facing / E - PUR Core
BBA Certification
02/S029
Disclaimer
All U-value calculations created utilising Kingspan TEK must take account of thermal bridging. Please contact the Kingspan Insulation Technical Department for more details. Kingspan TEK Building System - can be used to create buildings up to 4 storeys. However, please note there are potential restrictions placed upon this product which vary dependant on building type, height, construction and location. For guidance regarding the routes to compliance for meeting the fire safety requirements of the Building Regulations / Standards, refer to the relevant links to Government websites at www.kingspantek.co.uk/fireregulations. Kingspan TEK Cladding Panel - there are potential restrictions placed upon this product which vary dependant on building type, height, construction and location. For guidance regarding the routes to compliance for meeting the fire safety requirements of the Building Regulations / Standards, refer to the relevant Technical Bulletins and links to Government websites at www.kingspantek.co.uk/fireregulations.
Manufacturing Facility
This product is manufactured at Kingspan's Selby, North Yorkshire manufacturing facility.
Product Page
https://www.kingspan.com/gb/en/products/structural-insulated-panels/tek-building-system/
Previews
3D
Размер
2D
Сваляне на CAD модели
Класификации
CNS
Geometrical Properties:
LOG Destination:
LOG: 300
Object Properties:
Type Code: Kingspan TEK Building System - Roof 142
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model wall based:
OmniClass 2006
23-20 50 24 Thermal Insulation:
OmniClass
23-13 35 21 19 15 - Structural Insulated Panels:
CIBSE PDT
Insulation:
Additional Information
Взаимно свързана екипировка
Similar parts
    No related equipment available