??
CAD模型选择
Optim-R (Roof) 50 300 400
HELP_VARIABLE
Product Range
Disclaimer
There are potential restrictions placed upon this product which vary dependant on building type, height, construction and location. For guidance regarding the routes to compliance for meeting the fire safety requirements of the Building Regulations / Standards, refer to the relevant Technical Bulletins and links to Government websites here: http://www.kingspaninsulation.co.uk/fireregulations
Level of Geometry
Core Thickness (CT)
mm
Width
Various mm
Length
Various mm
Thermal Resistance
m^2K/W
Thermal Conductivity
0.007 W/mK
Reaction to Fire
E
Deformation under specified compressive load and temperature conditions
DLT(2)5
Dimensional stability under normal lab conditions
DS(N)5
Dimensional stability under specified temperature and humidity condition
DS(70,90)1
Compressive stress or compressive strength
CS(10)150
BDA Agrement
BAE-18-035-P-A-UK (06/21)
ETA (European Technical Assessment)
ETA-15/0090-v06
UK Technical Assessment
UKTA-0836-22/0029
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire manufacturing facility.
Product Page
http://www.kingspaninsulation.co.uk/optim-r
预览
3D
尺寸标注
2D
下载CAD模型
分类
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Object Properties:
Type Code: Optim-R (Roof) 50 300 400
BIM增强:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Specialty Equipment:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
CIBSE PDT
Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-36-90 - Floor covering work (unspecified):
附加信息
相关附件
近似的零部件
    没有相关可用设备