??
CAD模型選擇
nilvent 0.4
HELP_VARIABLE
Product Range
Kingspan nilvent®
Level of Geometry
Core Thickness (CT)
0.4 mm
Length
50000 mm
Width
1500 mm
Resistance to Fire (ISO 11925-2)
E
BBA Certification
11/4870
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire manufacturing facility.
Product Page
http://www.kingspaninsulation.co.uk/nilvent
Previews
3D
尺寸
2D
下載CAD模型
分類
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Object Properties:
Type Code: nilvent 0.4
BIM增强:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) generic model roof based:
OmniClass 2006
23-35 20 21 Roof Membranes:
CIBSE PDT
Insulation:
OmniClass
23-13 39 31 - Roof Membranes:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-21-08 - Roof insulation (roof sealing work):
Additional Information
相應設備
Similar parts
    No related equipment available