??
Wybór modelu CAD
K5 Kooltherm 50
HELP_VARIABLE
Product Range
Kingspan Kooltherm® K5
LOD Level
Core Thickness (CT)
mm
Length
1200 mm
Width
600 mm
Thermal Resistance
m^2K/W
Thermal Conductivity
W/mK
Reaction to Fire
C-s2,d0
Compressive stress or compressive strength
CS(Y)100
EPD (Enviromental Product Declaration)
000311
Disclaimer
There are potential restrictions placed upon this product which vary dependant on building type, height, construction and location. For guidance regarding the routes to compliance for meeting the fire safety requirements of the Building Regulations / Standards, refer to the relevant Technical Bulletins and links to Government websites here: http://www.kingspaninsulation.co.uk/fireregulations
Manufacturing Facility
This product is manufactured at Kingspan's Castleblayney, County Monaghan, Ireland manufacturing facility.
Embodied Carbon (A1-A3, production stage, as defined in BS EN 15804:2012)
3.98
Recycled content
0.75 %
Product Page
http://www.kingspaninsulation.co.uk/k5
Previews
3D
Wymiar
2D
Pobierz modele CAD
Klasyfikacje
CNS
Object Properties:
Type Code: K5 Kooltherm 50
Physical Properties:
Mass: 2.06 kg/m2
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model wall based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
CIBSE PDT
Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-39-02 - Wall system (dry construction work):
Additional Information
Powiązane wyposażenie
Similar parts
    No related equipment available