??
CAD model selection
K112 Kooltherm 80
HELP_VARIABLE
Product Range
Kingspan Kooltherm® K112
LOD Level
Core Thickness (CT)
mm
Length
2400 mm
Width
1200 mm
Thermal Resistance
m^2K/W
Thermal Conductivity
0.019 W/mK
Reaction to Fire
F
Compressive stress or compressive strength
CS(Y)100
BBA Certification
EPD (Enviromental Product Declaration)
000313
Disclaimer
There are potential restrictions placed upon this product which vary dependant on building type, height, construction and location. For guidance regarding the routes to compliance for meeting the fire safety requirements of the Building Regulations / Standards, refer to the relevant Technical Bulletins and links to Government websites here: http://www.kingspaninsulation.co.uk/fireregulations
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire manufacturing facility.
Recycled content
0.75 %
Product Page
http://www.kingspaninsulation.co.uk/k112
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Object Properties:
Type Code: K112 Kooltherm 80
Physical Properties:
Mass: 3.16 kg/m2
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model floor based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
CIBSE PDT
Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-39-90 - Dry construction work (unspecified):
Additional Information
Related Equipment
Similar parts
    No related equipment available