??
CAD모델 선택
K107 Kooltherm 75
HELP_VARIABLE
Product Range
Kingspan Kooltherm® K107
LOD Level
Core Thickness (CT)
mm
Length
2400 mm
Width
1200 mm
Thermal Resistance
m2.K/W
Thermal conductivity
0.019 W/mK
Reaction to Fire
F
Compressive stress or compressive strength
CS(Y)100
BBA Certification
EPD (Enviromental Product Declaration)
000313
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire manufacturing facility.
Embodied Carbon (A1-A3, production stage, as defined in BS EN 15804:2012)
3.84
Recycled content
0.75 %
Product Page
http://www.kingspaninsulation.co.uk/k107
미리보기
3D
치수도
2D
CAD모델 다운로드
분류
CNS
Object Properties:
Type Code: K107 Kooltherm 75
Physical Properties:
Mass: 2.99 kg/m2
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
BIM 강화:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model floor based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
CIBSE PDT
Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-39-02 - Wall system (dry construction work):
추가 정보
관련장비
비슷한 제품
    사용 가능한 관련 장비가 없습니다.