??
Выбор CAD модели
GreenGuard GG500 60
HELP_VARIABLE
Product Range
Kingspan GreenGuard® GG500
Level of Geometry
Core Thickness (CT)
mm
Length
1250 mm
Width
600 mm
Edge profile
Rebated
Thermal Resistance
m^2K/W
Thermal Conductivity
W/mK
Thickness tolerance
T1 -2 +3mm
Reaction to Fire
F
Dimensional stability under specified temperature and humidity condition
DS(70,90)
Compressive stress or compressive strength
CS (10/Y) 500
Tensile strength perpendicular to faces
TR100
Manufacturing Facility
This product is manufactured at Kingspan's Selby, North Yorkshire manufacturing facility.
Product Page
http://www.kingspaninsulation.co.uk/gg500
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей
Классификации
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Object Properties:
Type Code: GreenGuard GG500 60
Дополнено BIM-данными:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) generic model roof based:
OmniClass 2006
23-20 50 24 11 11 14 Extruded Polystyrene Slab and Board Thermal Insulation:
CIBSE PDT
Insulation:
OmniClass
23-13 25 19 11 11 13 - Extruded Polystyrene Slab And Board Thermal Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-21-08 - Roof insulation (roof sealing work):
Дополнительная информация
Рекомендации принадлежностей
Похожие детали
    Нет доступного комплектующего оборудования