??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
Trapezoidal Tile Support TS KS1000 PIR 80
HELP_VARIABLE
Product Range
TS
Profile
Trapezoidal
Panel Width
LOD Level
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Core Thickness
80
u
mm
Core Type
PIR Core
U-Value
0.250
u
W/m2K
Material
Colors
External Fire Reaction
0
Download Revit Project File (.rvt)
https://docs.b360.autodesk.com/shares/fe323ba8-5940-423b-98fd-83436862402f
Previews
3D
Dimension
2D
Download CAD models
Additional Information
Related Equipment
Similar parts
    No related equipment available