??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
Trapezoidal Roof RW KS1000 QuadCore 150
HELP_VARIABLE
Product Range
RW
Profile
Trapezoidal
Panel Width
KS1000
u
LOD Level
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Core Thickness
150
u
mm
Core Type
QC
u
U-Value
0.120
u
W/m2K
Material
Colors
External Fire Reaction
BROOF(t1, t2, t3, t4)
u
Download Revit Project File (.rvt)
https://docs.b360.autodesk.com/shares/101c5a37-3a08-4921-b4a4-697f86355f6d
Previews
3D
Dimension
2D
Download CAD models
Additional Information
Additional Data
Related Equipment
Similar parts