??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
AWP KS1000
HELP_VARIABLE
Product Range
AWP
Profile
Louvre
u
Panel Width
LOD Level
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Core thickness (CT)
80
u
mm
Core Type
QC
u
Thermal transmittance
0.221
u
W/m2K
Uc
NA
Rc
NA
Panel Application
Material
Colors
Download Revit Project File (.rvt)
https://docs.b360.autodesk.com/shares/053bc3b2-1f15-4f3c-ab04-f360057b133a
Previews
3D
Dimension
2D
Download CAD models
Additional Information
Additional Data
Related Equipment
Similar parts
Please select a valid product to see additional information
No additional data available for this product