??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
K-Roc Karrier Panel (architecture3001501800UKEN)
HELP_VARIABLE
Product Range
K-Roc Karrier Panel
External Profile
Flat profile
Modular Width
1200 mm
LOD Level
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Core Thickness (CT)
150
u
mm
Core / Material
Stone Wool
Organic Coating External
Colorcoat prisma
Standard color external face
Standard white/grey
U-value
0.270
u
W/m²K
Previews
3D
Dimension
2D
Download CAD models
Additional Information
Additional Data
Related Equipment
Similar parts