??
CAD model selection
AWP KS600
HELP_VARIABLE
Product Type
Quadcore Architectural Wall Panel
Profile
CX (Convex)
Panel Width
LOD Level
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Core thickness (CT)
mm
Core Type
QC
Thermal transmittance
W/m2K
Mass
kg/m2
Panel Application
External Coating
External Color
Internal Coatings
Download Revit Project File (.rvt)
https://docs.b360.autodesk.com/shares/053bc3b2-1f15-4f3c-ab04-f360057b133a
Internal Color
White
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG: 300
Object Properties:
Order Number: awp_CX_QC_74_noid
BIM enhanced:
Uniclass2015
20 93 84 84 - Structural insulated roof panels:
Revit
Generic Material:
Identity Class: Metal
Identity Model: KS600 CX AWP-74-XL-W(300QC1800VTUKENKCS)
Graphics Color (RGB): W
Physical Asset Type (e.g. Basic (Masonry), Solid): Generic
Thermal Asset Type (e.g. Solid (Masonry)): Solid
Thermal Transmits Light (e.g. Boolean yes/no): No
Thermal Behavior (e.g. Isotropic, Orthotropic): Isotropic
Thermal Thermal Conductivity (e.g. 0,2000 W/(m*K)): 0.25 W/m2K
(Metric) Generic Model:
OmniClass 2006
23-35 20 17 Roof Coverings:
OmniClass
23-13 39 11 - Exterior Roof Panels:
BIM categories
Roof / roof elements:
ARCHICAD
Roof:
Additional Information
Related Equipment
Similar parts
    No related equipment available