??
CAD model selection
Thermabate TB 110-119
HELP_VARIABLE
Product Name
Disclaimer
There are potential restrictions placed upon this product which vary dependant on building type, height, construction and location. For guidance regarding the routes to compliance for meeting the fire safety requirements of the Building Regulations / Standards, refer to the relevant Technical Bulletins and links to Government websites here: http://www.kingspaninsulation.co.uk/fireregulations
Level of Geometry
Length (Min-Max or fixed)
3000 mm
Cavity With
mm
Thermal Conductivity
0.034 W/m K
Manufacturing Facility
This product is manufactured at Kingspan's Selby, North Yorkshire manufacturing facility.
Product Page
https://www.kingspan.com/gb/en/products/cavity-closers/thermabate/
Third party Certification
BBA Cert 91/2648 (product sheet 1)
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Object Properties:
Type Code: Thermabate TB 110-119
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model wall based:
OmniClass 2006
23-20 30 24 14 Cavity Closers:
CIBSE PDT
Insulation:
OmniClass
23-13 21 27 13 - Cavity Closers:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-39-90 - Dry construction work (unspecified):
Additional Information
Related Equipment
Similar parts
    No related equipment available