??
CAD model selection
KW1-2000V50GS626PEr9126PEr91400
HELP_VARIABLE
Profile
KW1
Joint Type
Interconectante
Product Range
MX KingWall 1
Panel Width
1000.00 mm
LOD Level
Panel Length
mm
Enter value for L
Panel Length
mm
cm
inch
ft
Orientation
Panel Thickness
mm
Core Type
PIR
R value (75 degF mean)
14.20 (F*ft2*h) / BTU
U value/ Thermal Transmittance
0.071 BTU/[hr*F*ft2]
Materials
Exterior Profile
KW1
Exterior Gauge
Exterior Texture
Liso
Exterior Coating
Exterior Color
Interior Profile
ShadowLine
Interior Gauge
Interior Texture
Liso
Interior Coating
Interior Color
Previews
3D
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG: 400
Object Properties:
Type Code: KW1-2000V50GS626PEr9126PEr91
Additional Information
Related Equipment
Similar parts
    No related equipment available