??
CAD model selection
KC-200030GS626PEr9128PEr91400
HELP_VARIABLE
Profile
KC
Joint Type
Traslape
Product Range
MX KingCrown
Panel Width
1000.00 mm
LOD Level
Panel Length
mm
Enter value for L
Panel Length
mm
cm
inch
ft
Orientation
Vertical
Panel Thickness
mm
Core Type
PIR
R value (75 degF mean)
8.50 (F*ft2*h) / BTU
U value/ Thermal Transmittance
0.118 BTU/[hr*F*ft2]
Materials
Exterior Profile
Trapezoidal
Exterior Gauge
Exterior Texture
Liso
Exterior Coating
Exterior Color
Interior Profile
ShadowLine
Interior Gauge
Interior Texture
Liso
Interior Coating
Interior Color
Previews
3D
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG: 400
Object Properties:
Type Code: KC-200030GS626PEr9128PEr91
Additional Information
Related Equipment
Similar parts
    No related equipment available