??
CAD model selection
FWSL-2000GS626PEr9126PEr91400
HELP_VARIABLE
Profile
FWSL
Joint Type
Candado desfasado
Product Range
FWMX ShadowLine
Panel Width
1000.00 mm
LOD Level
Panel Length
mm
Enter value for L
Panel Length
mm
cm
inch
ft
Orientation
Vertical
Panel Thickness
40 mm
Core Type
PIR
R value (75 degF mean)
11.30 (F*ft2*h) / BTU
U value/ Thermal Transmittance
0.088 BTU/[hr*F*ft2]
Materials
Exterior Profile
ShadowLine
Exterior Gauge
Exterior Texture
Liso
Exterior Coating
Exterior Color
Interior Profile
ShadowLine
Interior Gauge
Interior Texture
Liso
Interior Coating
Interior Color
Previews
3D
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG: 400
Object Properties:
Type Code: FWSL-2000GS626PEr9126PEr91
Additional Information
Related Equipment
Similar parts
    No related equipment available