??
CAD model selection
MX3.0-120HPS18 ga (1.19mm)HGAL
HELP_VARIABLE
Product Range
Morin Matrix Series
Profile
MX3.0
LOD Level
Length
Inch
Overall Length
5' ft.
Panel Depth
1 1/2" in. (38 mm) Inch
Cover Width
12" in. (305mm) Inch
Application
Material
Thickness
Color
PDF Download
Morin Product Selector PDF Download
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG Destination:
LOG: 400
Object Properties:
Type Code: MX3.0-120HPS18 ga (1.19mm)HGAL
BIM enhanced:
Uniclass2015
25 71 50 79 - Sheet panels:
Revit
(Metric) Generic Model:
CADENAS Revit shared parameter file:
(COBie.Type) Material: PS
(COBie.Type) NominalWidth: 12 INCH
(COBie.Component) Length: 120 INCH
Revit family templates (*.rft):
Family category: Generic Models
Family work plane based: 1
Family always vertical: 0
OmniClass 2006
23-35 10 21 14 Metal Wall Cladding Sheets:
OmniClass
23-15 15 17 13 - Metal Wall Cladding Sheets:
BIM categories
Facade systems:
Additional Information
Related Equipment
Similar parts
    No related equipment available