??
CAD model selection
MR-20003V50GS626PEr9126PEr91400
HELP_VARIABLE
Profile
MR
Joint Type
Interconectante de doble sello
Product Range
KSMX Micro-Rib
Panel Width
1067 mm
LOD Level
Panel Length
mm
Enter value for L
Panel Length
mm
cm
inch
ft
Reveal Option
mm
Orientation
Panel Thickness
mm
Core Type
PIR
R value (75 degF mean)
14.20 (F*ft2*h) / BTU
U value/ Thermal Transmittance
0.071 BTU/[hr*F*ft2]
Materials
Exterior Profile
MicroRib
Exterior Gauge
Exterior Texture
Liso
Exterior Coating
Exterior Color
Interior Profile
ShadowLine
Interior Gauge
Interior Texture
Liso
Interior Coating
Interior Color
Previews
3D
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG: 400
Object Properties:
Type Code: MR-20003V50GS626PEr9126PEr91
Additional Information
Related Equipment
Similar parts
    No related equipment available