??
CAD Model seçimi
SL-24961/8V2PIRGS26SRW26SIW400
HELP_VARIABLE
Product Range
KS Shadowline
Panel Width
Inch
LOD Level
Panel Length
Inch
Reveal Option
Inch
Orientation
Panel Thickness
Inch
Core Type
Materials
Exterior Gauge
Exterior Texture
Exterior Color
Interior Gauge
Interior Texture
Interior Color
Previews
3D
2D
CAD modeli indir
Sınıflandırma
CNS
Object Properties:
Type Code: SL-24961/8V2PIRGS26SRW26SIW
Geometrical Properties:
LOG: 400
BIM enhanced:
Revit
(Metric) Generic Model:
Revit family templates (*.rft):
Family category: Generic Models
Family work plane based: 1
Family always vertical: 0
Revit shared parameter files:
RVT_SPF_PATH: $CADENAS/iface/revit/Common/CNS_Shared_Parameters.txt
RVT_SPF_CLASSNAME: RVT_SPF_CADENAS
CADENAS Revit shared parameter file:
(Common) Material: GS
(Energy) Coefficient of Heat Transfer: 0.06 W/(m2*K)
(Energy) Thermal Resistance: 14.4
OmniClass 2006
23-35 10 17 17 Metal Wall Cladding Panels:
OmniClass
23-15 15 15 15 - Metal Wall Cladding Panels:
BIM categories
Facade systems:
Additional Information
İlgili ekipmanlar
Similar parts
    No related equipment available