??
CAD model selection
TW55 Thermawall 75
HELP_VARIABLE
Product Range
Kingspan Thermawall® TW55
LOD Level
Core Thickness (CT)
mm
Length
2400 mm
Width
1200 mm
Thermal Resistance
m2.K/W
Thermal conductivity
0.022 W/mK
Reaction to Fire
F
Compressive stress or compressive strength
CS(10\Y)140
BBA Certification
14/5133
NSAI Agrement
03/0196
EPD (Enviromental Product Declaration)
000322
Disclaimer
There are potential restrictions placed upon this product which vary dependant on building type, height, construction and location. For guidance regarding the routes to compliance for meeting the fire safety requirements of the Building Regulations / Standards, refer to the relevant Technical Bulletins and links to Government websites here: http://www.kingspaninsulation.co.uk/fireregulations
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire, UK; Kingspan's Selby, North Yorkshire, UK; and Kingspan's Castleblayney, County Monaghan, Ireland manufacturing facilities.
Embodied Carbon (A1-A3, production stage, as defined in BS EN 15804:2012)
9.43
Recycled content
0.84 %
Product Page
http://www.kingspaninsulation.co.uk/tw55
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Object Properties:
Type Code: TW55 Thermawall 75
Physical Properties:
Mass: 2.7 kg/m2
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model wall based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
CIBSE PDT
Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-39-90 - Dry construction work (unspecified):
Additional Information
Related Equipment
Similar parts
    No related equipment available