??
CAD model selection
Thermawall TW50 60
HELP_VARIABLE
Product Range
Kingspan Thermawall® TW50
Level of geometry
Core Thickness (CT)
mm
Length
1200 mm
Width
450 mm
Thermal Resistance
m^2K/W
Thermal conductivity
0.022 W/mK
Reaction to Fire
F
Compressive stress or compressive strength
CS(10\Y)140
BBA Certification
14/5133
NSAI Agrement
03/0196
EPD (Enviromental Product Declaration)
000322
Disclaimer
There are potential restrictions placed upon this product which vary dependant on building type, height, construction and location. For guidance regarding the routes to compliance for meeting the fire safety requirements of the Building Regulations / Standards, refer to the relevant Technical Bulletins and links to Government websites here: http://www.kingspaninsulation.co.uk/fireregulations
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire, UK; Kingspan's Selby, North Yorkshire, UK; and Kingspan's Castleblayney, County Monaghan, Ireland manufacturing facilitys.
Embodied Carbon (A1-A3, production stage, as defined in BS EN 15804:2012)
9.43
Recycled content
0.84 %
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG: 300
Object Properties:
Type Code: Thermawall TW50 60
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model wall based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
CIBSE PDT
Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-36-90 - Floor covering work (unspecified):
Additional Information
Related Equipment
Similar parts
    No related equipment available