??
CAD model selection
Thermataper TT46 1:60
HELP_VARIABLE
Product Range
Kingspan Thermataper® TT46
Disclaimer
This product requires a bespoke scheme design based upon the projects requirements. Please contact tapered@kingspaninsulation.co.uk for further details. The product size’s & thicknesses will be confirmed following the scheme design.
Level of Geometry
Core Thickness (CT)
Variable
Length
1200 mm
Width
1200 mm
Fall
1:60 mm
Thermal Conductivity
0.022 W/mK
Reaction to Fire
F
Compressive stress or compressive strength
CS(10\Y)150
BBA Certification
16/5332
EPD (Enviromental Product Declaration)
000324
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire, UK; and Kingspan's Castleblayney, County Monaghan, Ireland manufacturing facilitys.
Embodied Carbon (A1-A3, production stage, as defined in BS EN 15804:2012)
8.88
Recycled content
0.84 %
Product Page
http://www.kingspaninsulation.co.uk/tt46
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG: 300
Object Properties:
Type Code: Thermataper TT46 1:60
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) generic model roof based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
CIBSE PDT
Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-39-90 - Dry construction work (unspecified):
Additional Information
Related Equipment
Similar parts
    No related equipment available