??
CAD model selection
Thermataper TT44-K 1:60
HELP_VARIABLE
Product Range
Kingspan Thermataper® TT44-K
Disclaimer
This product requires a bespoke scheme design based upon the projects requirements. Please contact tapered@kingspaninsulation.co.uk for further details. The product size’s & thicknesses will be confirmed following the scheme design.  
Level of Geometry
Core Thickness (CT)
Variable
Length
1200 mm
Width
1200 mm
Fall
mm
Thermal Resistance
TT44 - Variable / Kooltherm packer - 6.3 m^2K/W
Thermal Conductivity
TT44 - Variable / Kooltherm packer - 0.019 W/mK
Reaction to Fire
TT44 - F / Kooltherm packer - C-s2,d0
Compressive stress or compressive strength
TT44 - CS(10\Y)150 / Kooltherm packer - CS(Y)120
BBA Certification
TT44 - NPD / Koolthem packer - 16/5299
EPD (Enviromental Product Declaration)
TT44 - 000323 / Kooltherm packer - 000320
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire manufacturing facility.
Embodied Carbon (A1-A3, production stage, as defined in BS EN 15804:2012)
TT44 - 7.27 / Kooltherm packer - 3.59
Recycled content
TT44 - 0.84 / Kooltherm packer - 0.75 %
Product Page
http://www.kingspaninsulation.co.uk/tt44
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG: 300
Object Properties:
Type Code: Thermataper TT44-K 1:60
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) generic model roof based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
CIBSE PDT
Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-39-90 - Dry construction work (unspecified):
Additional Information
Related Equipment
Similar parts
    No related equipment available