??
CAD model selection
TR27 Thermaroof 90 1200
HELP_VARIABLE
Product Range
Kingspan Thermaroof® TR27
LOD Level
Core Thickness (CT)
mm
Length
mm
Width
mm
Thermal Resistance
m2.K/W
Thermal conductivity
W/mK
Reaction to Fire
F
Compressive stress or compressive strength
CS(10\Y)150
BBA Certification
16/5332
EPD (Enviromental Product Declaration)
000325
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire, UK; Kingspan's Selby, North Yorkshire, UK; and Kingspan's Castleblayney, County Monaghan, Ireland manufacturing facilities.
Embodied Carbon (A1-A3, production stage, as defined in BS EN 15804:2012)
7.15
Recycled content
0.84 %
Product Page
http://www.kingspaninsulation.co.uk/tr27
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Object Properties:
Type Code: TR27 Thermaroof 90 1200
Physical Properties:
Mass: 3.72 kg/m2
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) generic model roof based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
CIBSE PDT
Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-39-90 - Dry construction work (unspecified):
Additional Information
Related Equipment
Similar parts
    No related equipment available