??
CAD model selection
K15 Kooltherm 90
HELP_VARIABLE
Product
Kingspan Kooltherm® K15
LOD Level
Core Thickness (CT)
mm
Length
2400 mm
Width
1200 mm
Thermal Resistance
m2K/W
Thermal Conductivity
0.021 W/m K
Reaction to Fire
C-s2,d0
Compressive stress or compressive strength
CS(Y)100
Closed cell content
CV
BBA Certification
14/5134
NSAI Agrement
08/0321
EPD (Enviromental Product Declaration)
000314
Disclamer
There are potential restrictions placed upon this product which vary dependant on building type, height, construction and location. For guidance regarding the routes to compliance for meeting the fire safety requirements of the Building Regulations / Standards, refer to the relevant Technical Bulletins and links to Government websites here: http://www.kingspaninsulation.co.uk/fireregulations
Manufacturing facility
This product is manufactured at Kingspan's Castleblayney, County Monaghan, Ireland manufacturing facility.
Embodied Carbon (A1-A3, production stage, as defined in BS EN 15804:2012)
6.02
Recycled content
0.75 %
Product Page
http://www.kingspaninsulation.co.uk/k15
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Object Properties:
Type Code: K15 Kooltherm 90
Physical Properties:
Mass: 3.99 kg/m2
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model wall based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
CIBSE PDT
Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-23-03 - Facade insulation work:
Additional Information
Related Equipment
Similar parts
    No related equipment available