??
CAD model selection
K118 Kooltherm 57.5
HELP_VARIABLE
Product Range
Kingspan Kooltherm® K118
LOD Level
Total Thickness
mm
Length
2400 mm
Width
1200 mm
Bonded material type
Plasterboard
Bonded material thickness
12.5
Bonded material position
Inner face
Insulation core thermal resistance RD
m2.K/W
Bonded material thermal resistance RD
0.065 m2.K/W
Insulation core thermal conductivity λD
0.019 W/(m.K)
Bonded material thermal conductivity λD
0.190 W/(m.K)
Reaction to Fire
B-s1,d0
BBA Certification
16/5299
EPD (Enviromental Product Declaration)
000321
Disclaimer
There are potential restrictions placed upon this product which vary dependant on building type, height, construction and location. For guidance regarding the routes to compliance for meeting the fire safety requirements of the Building Regulations / Standards, refer to the relevant Technical Bulletins and links to Government websites here: http://www.kingspaninsulation.co.uk/fireregulations
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire manufacturing facility.
Embodied Carbon (A1-A3, production stage, as defined in BS EN 15804:2012)
4.68
Recycled content
0.75 %
Product Page
http://www.kingspaninsulation.co.uk/k118
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Object Properties:
Type Code: K118 Kooltherm 57.5
Physical Properties:
Mass: 12.45 kg/m2
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model floor based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
CIBSE PDT
Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-39-90 - Dry construction work (unspecified):
Additional Information
Related Equipment
Similar parts
    No related equipment available