??
CAD model selection
Kooltherm K110 Plus 86
HELP_VARIABLE
Product Range
Kingspan Kooltherm® K110 Plus
Level of Geometry
Core Thickness (CT)
mm
Length
2400 mm
Width
1200 mm
Bonded material type
Building board
Bonded material thickness
6
Bonded material position
Outer face
Insulation core thermal resistance
m^2K/W
Insulation core thermal resistance
0.019 W/mK
Bonded material thermal conductivity
0.27 W/mK
Reaction to Fire
B-s1,d0
EPD (Enviromental Product Declaration)
000317
Disclaimer
There are potential restrictions placed upon this product which vary dependant on building type, height, construction and location. For guidance regarding the routes to compliance for meeting the fire safety requirements of the Building Regulations / Standards, refer to the relevant Technical Bulletins and links to Government websites here: http://www.kingspaninsulation.co.uk/fireregulations
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire manufacturing facility.
Embodied Carbon (A1-A3, production stage, as defined in BS EN 15804:2012)
3.62
Recycled content
0.75 %
Product Page
http://www.kingspaninsulation.co.uk/k110plus
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Object Properties:
Type Code: Kooltherm K110 Plus 86
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model floor based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
CIBSE PDT
Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-36-90 - Floor covering work (unspecified):
Additional Information
Related Equipment
Similar parts
    No related equipment available