??
CAD model selection
Kingspan Kooltherm® K103 75
HELP_VARIABLE
Product Range
Kingspan Kooltherm® K103
LOD Level
Core Thickness (CT)
mm
Length
2400 mm
Width
1200 mm
Thermal Resistance
m^2K/W
Thermal conductivity
0.019 W/mK
Reaction to Fire
C-s2,d0
Compressive stress or compressive strength
CS(Y)120
BBA Certification
16/5299
EPD (Enviromental Product Declaration)
000320
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire manufacturing facility.
Embodied Carbon (A1-A3, production stage, as defined in BS EN 15804:2012)
3.59
Recycled content
0.75 %
Product Page
http://www.kingspaninsulation.co.uk/k103
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Object Properties:
Type Code: Kingspan Kooltherm® K103 75
Physical Properties:
Mass: 2.83 kg/m2
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model floor based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
CIBSE PDT
Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-36-90 - Floor covering work (unspecified):
Additional Information
Related Equipment
Similar parts
    No related equipment available