??
CAD model selection
Kooltherm Cavity Closer - KKCC 110
HELP_VARIABLE
Product Range
Level of Geometry
Length
2400 mm
Width
mm
Thermal Conductivity
0.022 W/mK
Manufacturing Facility
This product is manufactured at Kingspan's Selby, North Yorkshire manufacturing facility.
Product Page
http://www.kingspaninsulation.co.uk/koolthermcavitycloser
Disclaimer
There are potential restrictions placed upon this product which vary dependant on building type, height, construction and location. For guidance regarding the routes to compliance for meeting the fire safety requirements of the Building Regulations / Standards, refer to the relevant Technical Bulletins and links to Government websites here: http://www.kingspaninsulation.co.uk/fireregulations
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Object Properties:
Type Code: Kooltherm Cavity Closer - KKCC 110
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model wall based:
OmniClass 2006
23-20 30 24 14 Cavity Closers:
CIBSE PDT
Insulation:
OmniClass
23-13 21 27 13 - Cavity Closers:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-36-03 - Heat insulation layer (floor covering work):
Additional Information
Related Equipment
Similar parts
    No related equipment available