??
CAD model selection
K-Roc Framing Slab 100
HELP_VARIABLE
Product Range
K-Roc® Framing Slab
Level of Geometry
Core Thickness (CT)
mm
Length
610 mm
Width
1220 mm
Thermal Resistance
m^2K/W
Thermal Conductivity
0.036 W/mK
Reaction to Fire
A1
Dimensional stability
DS(70,)
Kingspan's Certificate of Constancey of Performance
0809-CPR-19000635
Paroc's Certificate of Constancey of Performance
0809-CPR-1015
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire manufacturing facility.
Product Page
http://www.kingspaninsulation.co.uk/k-roc-framing-slab
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Object Properties:
Type Code: K-Roc Framing Slab 100
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model wall based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
CIBSE PDT
Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-36-90 - Floor covering work (unspecified):
Additional Information
Related Equipment
Similar parts
    No related equipment available