??
CAD model selection
GreenGuard GG700 50
HELP_VARIABLE
Product Range
Kingspan GreenGuard® GG700
Level of Geometry
Core Thickness (CT)
mm
Length
1250 mm
Width
600 mm
Edge profile
Rebated
Thermal Resistance
m^2K/W
Thermal Conductivity
0.035 W/mK
Thickness tolerance
T1
Reaction to Fire
F
Dimensional stability under specified temperature and humidity condition
DS(70,90)
Compressive stress or compressive strength
CS (10/Y) 700
Manufacturing Facility
This product is manufactured at Kingspan's Selby, North Yorkshire manufacturing facility.
Product Page
http://www.kingspaninsulation.co.uk/gg700
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Object Properties:
Type Code: GreenGuard GG700 50
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) generic model roof based:
OmniClass 2006
23-20 50 24 11 11 14 Extruded Polystyrene Slab and Board Thermal Insulation:
OmniClass
23-13 25 19 11 11 13 - Extruded Polystyrene Slab And Board Thermal Insulation:
CIBSE PDT
Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-21-08 - Roof insulation (roof sealing work):
Additional Information
Related Equipment
Similar parts
    No related equipment available