??
CAD model selection
Greenguard GG301 56
HELP_VARIABLE
Product name
Kingspan Greenguard® GG301
Level of Geometry
Thickness
56 mm
Length
1200 mm
Width
600 mm
Thermal Conductivity
0.034 W/mK
Reaction to fire to EN 13501-1
Lining board - Euroclass RtF A1 to BS EN 13501-1:2018 / Insulation - Euroclass RtF F to BS EN 13501-1:2018
Approx weight
10.25 kg/m2
Manufacturing facility
This product is manufactured at Kingspan's Pembridge, Herefordshire manufacturing facility.
Product Page
TBC
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Object Properties:
Type Code: Greenguard GG301 56
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) generic model roof based:
OmniClass 2006
23-20 50 24 11 11 14 Extruded Polystyrene Slab and Board Thermal Insulation:
CIBSE PDT
Insulation:
OmniClass
23-13 25 19 11 11 13 - Extruded Polystyrene Slab And Board Thermal Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-21-08 - Roof insulation (roof sealing work):
Additional Information
Related Equipment
Similar parts
    No related equipment available