??
CAD model selection
Kingspan GreenGuard GG300 R_100
HELP_VARIABLE
Product Range
Kingspan GreenGuard® GG300
LOD Level
Core Thickness (CT)
mm
Length
mm
Width
600 mm
Edge Detail
Thermal Resistance
m^2K/W
Thermal Conductivity
0.034 W/mK
Reaction to Fire
F
Compressive stress or compressive strength
CS(10/Y) 300
BBA Certification
22/6048
Disclamer
There are potential restrictions placed upon this product which vary dependant on building type, height, construction and location. For guidance regarding the routes to compliance for meeting the fire safety requirements of the Building Regulations / Standards, refer to the relevant Technical Bulletins and links to Government websites here: http://www.kingspaninsulation.co.uk/fireregulations
Manufacturing Facility
This product is manufactured at Kingspan's Selby, North Yorkshire manufacturing facility.
Product Page
http://www.kingspaninsulation.co.uk/gg300
Previews
3D
Dimension
2D
Download CAD models
Classifications
ETIM 7.0
Insulation mat/basin:
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Object Properties:
Type Code: Kingspan GreenGuard GG300 R_100
BIM enhanced:
Revit
(Metric) generic model roof based:
OmniClass 2006
23-20 50 24 11 11 14 Extruded Polystyrene Slab and Board Thermal Insulation:
OmniClass
23-13 25 19 11 11 13 - Extruded Polystyrene Slab And Board Thermal Insulation:
CIBSE PDT
Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-21-08 - Roof insulation (roof sealing work):
Additional Information
Related Equipment
Similar parts
    No related equipment available