??
CAD model selection
Aquazone 0.185
HELP_VARIABLE
Product name
Kingspan Aquazone®
Level of Geometry
Thickness
0.185 mm
Length
100000 mm
Width
3000 mm
Reaction to fire
E
BBA Certification
15/5102
Manufacturing facility
This product is manufactured at Kingspan's Pembridge, Herefordshire manufacturing facility.
Product Page
https://www.kingspan.com/gb/en/products/membranes/aquazone/
Previews
3D
Dimension
2D
Download CAD models
Classifications
ETIM 7.0
Insulation mat/basin:
CNS
Geometrical Properties:
LOG Destination:
LOG: 300
Object Properties:
Type Code: Aquazone 0.185
BIM enhanced:
Revit
(Metric) Generic Model ceiling based:
OmniClass 2006
23-20 25 11 11 21 Thin Plastic Sheets:
OmniClass
23-13 19 11 11 17 - Thin Plastic Sheets:
CIBSE PDT
Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-21-08 - Roof insulation (roof sealing work):
Additional Information
Related Equipment
Similar parts
    No related equipment available