??
CAD model selection
AlphaCore Pure 25
HELP_VARIABLE
Product Range
Kingspan AlphaCore® Pure
LOD Level
Core Thickness (CT)
mm
Length
1000 mm
Width
600 mm
Thermal conductivity
0.02 W/mK
Reaction to Fire
A2-s1,d0
Dimensional stability under specified temperature and humidity condition - Max
DS(70,90) / < 0.5% (length and width) / < 2% (thickness)
Compressive stress or compressive strength
≥ 90 kpa
Product Page
http://www.kingspaninsulation.co.uk/alphacorepure
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Object Properties:
Type Code: AlphaCore Pure 25
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model ceiling based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
CIBSE PDT
Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-21-08 - Roof insulation (roof sealing work):
Additional Information
Related Equipment
Similar parts
    No related equipment available