??
CAD model selection
Kingspan AlphaCore® Pad - Rainscreen 50
HELP_VARIABLE
Product Range
LOD Level
Core Thickness (CT)
mm
Length
1000 mm
Width
600 mm
Thermal conductivity
0.020 W/mK
Reaction to Fire
A2-s1,d0
Dimensional stability under specified temperature and humidity condition - Max
DS(70,90) / < 0.5% (length and width) / < 0.5% (thickness)
Compressive stress or compressive strength
≥ 75 kpa
Manufacturing Facility
This product is manufactured at Kingspan's Pembridge, Herefordshire manufacturing facility.
Product Page
http://www.kingspaninsulation.co.uk/alphacorepad
Previews
3D
2D
Download CAD models
Classifications
CNS
Object Properties:
Type Code: Kingspan AlphaCore® Pad - Rainscreen 50
BIM enhanced:
ETIM 7.0
Insulation mat/basin:
Revit
(Metric) Generic Model ceiling based:
OmniClass 2006
23-20 50 24 11 Slab and Board Thermal Insulation:
CIBSE PDT
Insulation:
OmniClass
23-13 25 19 11 - Slab And Board Thermal Insulation:
BIM categories
Facade systems:
ARCHICAD
Slab:
eclass
22-10-21-08 - Roof insulation (roof sealing work):
Additional Information
Related Equipment
Similar parts
    No related equipment available