CAD model selection
Add for comparison
FDFneo100100C213NY1N4N
Product Range
FDF neo
Level of Detail (LOD)
300
200
Length
100
60
80
90
120
150
cm
Width
100
150
cm
Glazing Transparency
clear
opal
sun protection
Type of glazing
2 layer heat insulation glazing clear
3 layer heat insulation glazing clear
System frame
included
Upstands
Thermal brokeb steel upstand, inclined 50 cm
Thermal brokeb steel upstand, vertical 50 cm
Thermal brokeb steel upstand, vertical 6° slope 50 cm
PVC upstand, insulation version ih 30 cm
PVC upstand, insulation version ih 50 cm
Without upstand
Function
Fixed
Natural ventilation
NSHEV (natural smoke heat exhaust ventilation)
Operation
none
Wind Deflector
Yes
No
Fall-through Protection System EAD
No
Yes
Insect Protection Mesh
No
Yes
External sun-shading System - shutter
No
solar drive
24 V
230 V
Palisade
No
manually
230 V
Product preview: open / closed
Closed
Ut-Value
1.1 W/(m²K)
Light Transmission
79 %
g-value
58 %
sound insulation
39 dB
Roof Thickness - for Revit file
mm
Previews
3D
Dimension
2D
Download CAD models
Classifications
CNS
Object Properties:
Type Code: FDFneo100100C213NY1N4N
Physical Properties:
OmniClass
23-17 13 00 - Windows:
OmniClass 2006
23-30 20 00 Windows:
Revit
(Metric) Roof Window Rectangular:
Height (Object): 1000 mm
Width (Object): 1000 mm
Family category: OST_Windows
Uniclass2015
30 59 98 - Window units: