??
CAD모델 선택
VB-31 B-120in.-120PS18 ga (1.19mm)HGAL
HELP_VARIABLE
Product Range
Exposed Fastener Series
Profile
VB-31 B
LOD Level
Length
인치
Overall Length
5' ft.
Panel Depth
2" in. (50.8 mm) 인치
Cover Width
31" in. (787 mm) 인치
Application
Material
Thickness
Color
미리보기
3D
치수도
2D
CAD모델 다운로드
분류
CNS
Geometrical Properties:
LOG: 400
Object Properties:
Type Code: VB-31 B-120in.-120PS18 ga (1.19mm)HGAL
BIM 강화:
Uniclass2015
25 71 50 79 - Sheet panels:
Revit
(Metric) Generic Model:
CADENAS Revit shared parameter file:
(COBie.Type) Material: PS
(COBie.Type) NominalWidth: 0 INCH
(COBie.Component) Length: 120 INCH
Revit family templates (*.rft):
Family category: Generic Models
Family work plane based: 1
Family always vertical: 0
OmniClass 2006
23-35 10 21 14 Metal Wall Cladding Sheets:
OmniClass
23-15 15 17 13 - Metal Wall Cladding Sheets:
BIM categories
Facade systems:
추가 정보
관련장비
비슷한 제품
    사용 가능한 관련 장비가 없습니다.