??
Селекция на CAD модел
C-29-W B-120in.-120PS18 ga (1.19mm)HGAL
HELP_VARIABLE
Product Range
Exposed Fastener Series
Profile
C-29-W B
LOD Level
Length
INCH
Enter value for L
Length
mm
cm
inch
ft
Overall Length
5' ft.
Panel Depth
.875" in. (22.2 mm) INCH
Cover Width
29" in. (737 mm) INCH
Application
Material
Thickness
Color
Previews
3D
Размер
2D
Сваляне на CAD модели
Класификации
CNS
Geometrical Properties:
LOG: 400
Object Properties:
Type Code: C-29-W B-120in.-120PS18 ga (1.19mm)HGAL
BIM enhanced:
Uniclass2015
25 71 50 79 - Sheet panels:
Revit
(Metric) Generic Model:
CADENAS Revit shared parameter file:
(COBie.Type) Material: PS
(COBie.Type) NominalWidth: 0 INCH
(COBie.Component) Length: 120 INCH
Revit family templates (*.rft):
Family category: Generic Models
Family work plane based: 1
Family always vertical: 0
OmniClass 2006
23-35 10 21 14 Metal Wall Cladding Sheets:
OmniClass
23-15 15 17 13 - Metal Wall Cladding Sheets:
BIM categories
Facade systems:
Additional Information
Взаимно свързана екипировка
Similar parts
    No related equipment available