??
Výběr CAD modelu
F-12-2-120in.-120PS18 ga (1.19mm)HGAL
HELP_VARIABLE
Product Range
Concealed Series
Profile
F-12-2
LOD Level
Length
palec
Overall Length
5' ft.
Panel Depth
1.5" in. (38.1 mm) palec
Cover Width
12" in. (305 mm) palec
Application
Material
Thickness
Color
Previews
3D
Dimenze
2D
Stáhnout CAD model
Klasifikace
CNS
Geometrical Properties:
LOG: 400
Object Properties:
Type Code: F-12-2-120in.-120PS18 ga (1.19mm)HGAL
BIM enhanced:
Uniclass2015
25 71 50 79 - Sheet panels:
Revit
(Metric) Generic Model:
CADENAS Revit shared parameter file:
(COBie.Type) Material: PS
(COBie.Type) NominalWidth: -2 INCH
(COBie.Component) Length: 120 INCH
Revit family templates (*.rft):
Family category: Generic Models
Family work plane based: 1
Family always vertical: 0
OmniClass 2006
23-35 10 21 14 Metal Wall Cladding Sheets:
OmniClass
23-15 15 17 13 - Metal Wall Cladding Sheets:
BIM categories
Facade systems:
Additional Information
Související vybavení
Similar parts
    No related equipment available