??
Choix du modèle CAO
F-12-0-120in.-120PS18 ga (1.19mm)HGAL
HELP_VARIABLE
Product Range
Concealed Series
Profile
F-12-0
LOD Level
Length
Pouce
Overall Length
5' ft.
Panel Depth
1.5" in. (38.1 mm) Pouce
Cover Width
12" in. (305 mm) Pouce
Application
Material
Thickness
Color
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés
Classifications
CNS
Geometrical Properties:
LOG: 400
Object Properties:
Type Code: F-12-0-120in.-120PS18 ga (1.19mm)HGAL
Enrichi pour le BIM:
Uniclass2015
25 71 50 79 - Sheet panels:
Revit
(Metric) Generic Model:
CADENAS Revit shared parameter file:
(COBie.Type) Material: PS
(COBie.Type) NominalWidth: 0 INCH
(COBie.Component) Length: 120 INCH
Revit family templates (*.rft):
Family category: Generic Models
Family work plane based: 1
Family always vertical: 0
OmniClass 2006
23-35 10 21 14 Metal Wall Cladding Sheets:
OmniClass
23-15 15 17 13 - Metal Wall Cladding Sheets:
BIM categories
Facade systems:
Informations supplémentaires
Accessoires recommandés
Pièces similaires
    Pas de pièces détachées disponibles