??
Selezione modello CAD
AA-12-2-120in.-120PS18 ga (1.19mm)HGAL
HELP_VARIABLE
Product Range
Concealed Series
Profile
AA-12-2
LOD Level
Length
Pollici
Overall Length
5' ft.
Panel Depth
1.5" in. (38.1 mm) Pollici
Cover Width
12" in. (305 mm) Pollici
Application
Material
Thickness
Color
Anteprime
3D
Dimensione
2D
Download modelli CAD
Classificazioni
CNS
Geometrical Properties:
LOG: 400
Object Properties:
Type Code: AA-12-2-120in.-120PS18 ga (1.19mm)HGAL
Ottimizzato per BIM:
Uniclass2015
25 71 50 79 - Sheet panels:
Revit
(Metric) Generic Model:
CADENAS Revit shared parameter file:
(COBie.Type) Material: PS
(COBie.Type) NominalWidth: -2 INCH
(COBie.Component) Length: 120 INCH
Revit family templates (*.rft):
Family category: Generic Models
Family work plane based: 1
Family always vertical: 0
OmniClass 2006
23-35 10 21 14 Metal Wall Cladding Sheets:
OmniClass
23-15 15 17 13 - Metal Wall Cladding Sheets:
BIM categories
Facade systems:
Informazioni aggiuntive
Accessori consigliati
Parti simili
    Nessun accessorio disponibile