??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
UltraTemp
HELP_VARIABLE
Product Range
CS
Profile
Panel Width
mm
LOD Level
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Core Thickness
220
u
mm
Core Type
QC
U-value
0.080
u
W/m^2K
Application
Material
Colour
Bright White
Download Revit Project File (.rvt)
https://docs.b360.autodesk.com/shares/e8a44f67-9e30-4fac-b8bd-5ed5f25459e7
Previews
3D
Dimension
2D
Download CAD models
Additional Information
Related Equipment
Similar parts
    No related equipment available